Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Thomson Linear
Lead Screws
Lead Screws - Nuts
Nuts Inch - Lead Screws
Thomson Linear
Lead Screws
Lead Screws - Nuts
Nuts Inch - Lead Screws
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AFT4320V
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Nut Type
NT
Diameter
DIA [Gümrük]
Lead
LEAD
Thread Form
TF
Thread Direction
TD
Body Length
SH
1
2
3
4
5
6
7
8
9
10
MTS1820
MTS
0.188
0.050 in
ACME
Right
Standard
AFT2580V
AFT
0.250
0.013 in
V-THREAD
Right
Standard
AFT2-3108
AFT
0.313
0.250 in
ACME
Right
Standard
AFT3780V
AFT
0.375
0.0125 in
V-THREAD
Right
Standard
AFT4320V
AFT
0.438
0.050 in
V-THREAD
Right
Standard
AFT5080V
AFT
0.500
0.0125 in
V-THREAD
Right
Standard
BN6210
BN
0.625
0.100 in
ACME
Right
Standard
BN7510
BN
0.750
0.100 in
ACME
Right
Standard
BN1010
BN
1.000
0.100 in
ACME
Right
Standard
BN1205
BN
1.250
0.200 in
ACME
Right
Standard
Sıkıştırılmış görünümü göster (10 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Thomson Linear
- Nuts Inch
Shorttext
Lead Screws
Son değişiklik
17.11.2025 12:37:12
Parça
Anahtar Kelimeler
Lead Screws
Linear
inch
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
AFT4320V